SLUSD89B February 2019 – November 2019 BQ25887
PRODUCTION DATA.
For this design example, use the parameters shown in Table 53 below.
PARAMETER | VALUE |
---|---|
VBUS voltage range | 3.9 V to 6.2 V |
Input current limit (IINDPM[4:0]) | 2.4 A |
Fast charge current limit (ICHG[5:0]) | 1.5 A |
Battery Regulation Voltage (VCELLREG[7:0]) | 4.2 V |