SLUSBV9D March 2014 – January 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOCC | OCC detection voltage threshold | TA = 25°C VSRP – VSRN |
VOCC – 3 | VOCC | VOCC + 3 | mV |
TA = –20°C to 60°C VSRP – VSRN |
0.98 * VOCC – 3.125 | VOCC | 1.02 * VOCC + 3.125 | |||
TA = –40°C to 85°C VSRP – VSRN |
0.98 * VOCC – 3.5 | VOCC | 1.02 * VOCC + 3.5 | |||
tOCC | OCC delay time | TA = –40°C to 85°C | tOCC – 5% | tOCC | tOCC + 5% | ms |