SLUSAS3D April 2014 – June 2021 BQ28Z610
PRODUCTION DATA
The TS1 input is enabled with an internal 18-kΩ (Typ.) linearization pullup resistor to support using a 10-kΩ (25°C) NTC external thermistor, such as the Semitec 103AT-2. The NTC thermistor should be connected between VSS and the individual TS1 pin. The ADC, through its input multiplexer, then takes the analog measurement. If a different thermistor type is required, changes to configurations may be required.