SLVSLH0
November 2026
BQ62809
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Application and Implementation
4.1
Typical Application
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
VDX|36
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvslh0_oa
1
Features
Architecture for bidirectional charge distribution in an active cell balancing application
Up to 9 cells in series per device
Programmable balancing current up to 2.5A
Wide Input Voltage range of 2-4.5V/cell
Support for flexible balancing schemes to enable charge distribution for cell-to-cell, cell-to-pack, and pack-to-cell schemes
Integrated current sharing controller
Typical charge efficiency of 85% for adjacent cell transfer
Integrated accurate current monitor per device and channel
Integrated thermal regulation and shutdown mode
Stackable Architecture to support up to 4 devices in series or up to 36 cells in series
1MHz daisy-chainable SPI with internal level shifting capabilities for flexible system configuration
Integrated 3-level protection features for cell, device, and communication fault detection
Overvoltage
Undervoltage
Open-Wire
Short Circuit
Overcurrent
Thermal Regulation
Watchdog Support
Dedicated FAULT pin for reporting across connected devices