SLUSEQ7A October 2023 – June 2024 BQ77205
PRODUCTION DATA
| Part Number | TA | Package | Package Designator | OVP (V) | OV Hysteresis (V) | Output Delay (s) | OW | Latch | Output Drive | Tape and Reel |
|---|---|---|---|---|---|---|---|---|---|---|
| BQ7720500 | –40°C to 110°C | 8-Pin VSSOP | DGK | 4.2 | 0.050 | 1 | Enabled | Disabled | Active Low | BQ7720500DGKR |
| BQ7720501 | –40°C to 110°C | 8-Pin VSSOP | DGK | 4.275 | 0.050 | 2 | Enabled | Disabled | Active Low | BQ7720501DGKR |
| BQ77205xy | –40°C to 110°C | 8-Pin VSSOP | DGK | 3.55V - 5.1V | 0.050, 0.100 | 0.25, 0.5, 1, 2, 4 | Enabled, Disabled | Enabled, Disabled | Active Low, Active High 6V, Active High VDD, Active Open-Drain Inactive Pulldown | TBD |