SLUSF60 December 2023 BQ77307
PRODUCTION DATA
The BQ77307 family is a highly integrated, accurate primary or secondary protector for 2-series to 7-series Li-ion, Li-polymer, LiFePO4 (LFP), and LTO battery packs. Each device includes high-accuracy voltage, current, and temperature protections, which can be triggered and recovered completely autonomously by the device or under full control of a host processor. Integrated FET drivers drive low-side charge and discharge protection NFETs. A programmable LDO is included for external system use, with voltage programmable to 1.8 V, 2.5 V, 3.0 V, 3.3 V, or 5.0 V, capable of providing up to 20 mA.
The BQ77307 device includes one-time-programmable (OTP) memory, which TI programs to configure device operation settings. A 400-kHz I2C communication interface with optional CRC and an ALERT interrupt output enable communication with a host processor to read status information. The device temperature protections include support for an external thermistor, as well as internal die overtemperature protection. The BQ77307 is available in a 20-pin QFN package