SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
Address | 0x053C | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | OV16_DET | OV15_DET | OV14_DET | OV13_DET | OV12_DET | OV11_DET | OV10_DET | OV9_DET |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
OV9_DET to OV16_DET = | OV fault status for Cell9 to Cell16, results are from the OV comparator detection. |