SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
MAIN_CURRENT_HI
| Address | 0x0588 | |||||||
| Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | RESULT[7:0] | |||||||
| Reset | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RESULT[7:0] = | The ADC measurement result of the high-byte of the differential (SRP – SRN) in 2s complement. When host reads this register, the device locks the low-byte from updating until the high-byte and low-byte registers are read. | |||||||
MAIN_CURRENT_LO
| Address | 0x0589 | |||||||
| Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | RESULT[7:0] | |||||||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RESULT[7:0] = | The ADC measurement result of the low-byte of the differential (SRP – SRN) in 2s complement. | |||||||