SWRS263B February 2021 – September 2022 CC2652PSIP
PRODUCTION DATA
It is critical that the RF section be laid out correctly to ensure optimal module performance. A poor layout can cause low-output power and sensitivity degradation. Figure 10-2 shows the RF placement and routing of the CC2652PSIP module with the 2.4-GHz inverted F antenna.
Follow these RF layout recommendations for the CC2652PSIP module: