SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Start your design with the fully programmable FCC, IC/ISED, ETSI/CE, MIC, and SRRC certified wireless microcontroller (MCU) module with built-in dual-band Wi-Fi connectivity. The modules integrate the 40MHz crystal, 32.768kHz RTC clock, 32Mb SPI serial flash, RF filters, diplexer, and passive components.
The SimpleLink™ CC3235MODx module is available in two variants:
The SimpleLink™ CC3235MODAx module is available in two variants:
Created for IoT, the SimpleLink™ Wi-Fi® CC3235MODx and CC3235MODAx module family from Texas Instruments is a wireless module that integrates two physically separated on-chip MCUs.
This generation introduces new capabilities that further simplify the connectivity of things to the Internet. The main new features include:
The CC3235MODx and CC3235MODAx device family is part of the SimpleLink MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ support forums support Wi-Fi, Bluetooth low energy, Sub1GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.
| PART NUMBER | PACKAGE | PACKAGE SIZE |
|---|---|---|
| CC3235MODSM2MOB | QFM (63) | 20.5mm × 17.5mm |
| CC3235MODSF12MOB | QFM (63) | 20.5mm × 17.5mm |
| CC3235MODASM2MON | QFM (63) | 20.5mm × 25mm |
| CC3235MODASF12MON | QFM (63) | 20.5mm × 25mm |