SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | FREQ (MHz) | DATA RATE (kBaud) | TEST CONDITIONS | TYP | UNIT | |
|---|---|---|---|---|---|---|
| Current consumption, RX | 315 | 1.2 | Register settings optimized for reduced current | Input at –100 dBm (close to sensitivity limit) | 17 | mA |
| Input at –40 dBm (well above sensitivity limit) | 16 | |||||
| 38.4 | Input at –100 dBm (close to sensitivity limit) | 17 | ||||
| Input at –40 dBm (well above sensitivity limit) | 16 | |||||
| 250 | Input at –100 dBm (close to sensitivity limit) | 18 | ||||
| Input at –40 dBm (well above sensitivity limit) | 16.5 | |||||
| 433 | 1.2 | Register settings optimized for reduced current | Input at –100 dBm (close to sensitivity limit) | 18 | ||
| Input at –40 dBm (well above sensitivity limit) | 17 | |||||
| 38.4 | Input at –100 dBm (close to sensitivity limit) | 18 | ||||
| Input at –40 dBm (well above sensitivity limit) | 17 | |||||
| 250 | Input at –100 dBm (close to sensitivity limit) | 18.5 | ||||
| Input at –40 dBm (well above sensitivity limit) | 17 | |||||
| 868, 915 | 1.2 | Register settings optimized for reduced current(2) | Input at –100 dBm (close to sensitivity limit) | 16 | ||
| Input at –40 dBm (well above sensitivity limit) | 15 | |||||
| 38.4 | Input at –100 dBm (close to sensitivity limit) | 16 | ||||
| Input at –40 dBm (well above sensitivity limit) | 15 | |||||
| 250 | Input at –100 dBm (close to sensitivity limit) | 16 | ||||
| Input at –40 dBm (well above sensitivity limit) | 15 | |||||
Figure 5-20 Typical RX Current Consumption Over Temperature and Input Power Level, 868 MHz, Sensitivity-Optimized Setting