SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | FREQUENCY (MHz) | DATA RATE (kBaud) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| Current consumption, RX | 315 | 1.2 | Register settings optimized for reduced current | Input at –100 dBm (close to sensitivity limit) | 17 | mA | ||
| Input at –40 dBm (well above sensitivity limit) | 16 | |||||||
| 38.4 | Input at –100 dBm (close to sensitivity limit) | 17 | ||||||
| Input at –40 dBm (well above sensitivity limit) | 16 | |||||||
| 250 | Input at –100 dBm (close to sensitivity limit) | 18 | ||||||
| Input at –40 dBm (well above sensitivity limit) | 16.5 | |||||||
| 433 | 1.2 | Register settings optimized for reduced current | Input at –100 dBm (close to sensitivity limit) | 18 | ||||
| Input at –40 dBm (well above sensitivity limit) | 17 | |||||||
| 38.4 | Input at –100 dBm (close to sensitivity limit) | 18 | ||||||
| Input at –40 dBm (well above sensitivity limit) | 17 | |||||||
| 250 | Input at –100 dBm (close to sensitivity limit) | 18.5 | ||||||
| Input at –40 dBm (well above sensitivity limit) | 17 | |||||||
| 868, 915 | 1.2 | Register settings optimized for reduced current(2) | Input at –100 dBm (close to sensitivity limit) | 16 | ||||
| Input at –40 dBm (well above sensitivity limit) | 15 | |||||||
| 38.4 | Input at –100 dBm (close to sensitivity limit) | 16 | ||||||
| Input at –40 dBm (well above sensitivity limit) | 15 | |||||||
| 250 | Input at –100 dBm (close to sensitivity limit) | 16 | ||||||
| Input at –40 dBm (well above sensitivity limit) | 15 | |||||||
Figure 5-22 Typical RX Current Consumption Over Temperature and Input Power Level, 868 MHz, Sensitivity-Optimized Setting