SCHS046L August 1998 – February 2026 CD4049UB , CD4050B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CD4049UB and CD4050B devices have low input currents of 1µA at 18V over full package-temperature range and 100nA at 18V, 25°C. These devices have a wide operating voltage from 3V to 18V and used in high-voltage applications.