SCHS046L August 1998 – February 2026 CD4049UB , CD4050B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CD4049UB and CD4050B have standardized symmetrical output characteristics and a wide operating voltage from 3V to 18V with quiescent current tested at 20V. These devices have transition times of tTLH = 40ns and tTHL = 20ns (typical) at 10V. The operating temperature is from –55°C to 125°C.