SCHS240C November 1998 – April 2024 CD54AC164 , CD54ACT164 , CD74AC164 , CD74ACT164
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
TA | Temperature Range | -55 | 125 | °C | ||
VCC(1) | Supply Voltage Range | |||||
AC Types | 1.5 | 5.5 | V | |||
ACT Types | 4.5 | 5.5 | V | |||
VI, VO | DC Input or Output Voltage | 0 | VCC | V | ||
dt/dv | Input Rise and Fall Slew Rate | |||||
AC Types | 1.5V to 3V | 50 | ns | |||
AC Types | 3.6V to 5.5V | 20 | ns | |||
ACT Types | 4.5V to 5.5V | 10 | ns |