SCHS118D August 1997 – April 2021 CD54HC08 , CD74HC08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tpd | Propagation delay | A or B | Y | CL = 50 pF | 2 V | 130 | 165 | 195 | ns | ||||||
| 4.5 V | 26 | 33 | 39 | ||||||||||||
| 6 V | 22 | 28 | 33 | ||||||||||||
| A or B | Y | CL = 15 pF | 5 V | 10 | |||||||||||
| tt | Transition-time | Y | CL = 50 pF | 2 V | 75 | 95 | 110 | ns | |||||||
| 4.5 V | 15 | 19 | 22 | ||||||||||||
| 6 V | 13 | 16 | 19 | ||||||||||||