SCHS150D September 1998 – November 2021 CD54HC151 , CD54HCT151 , CD74HC151 , CD74HCT151
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC151 and ’HCT151 are single 8-channel digital multiplexers having three binary control inputs, A, B and C and an active low enable (G) input. The three binary signals select 1 of 8 channels. Outputs are both inverting (W) and non-inverting (Y).
| PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
|---|---|---|
| CD74HC151M | SOIC (16) | 9.90 mm × 3.90 mm |
| CD74HC151E | PDIP (16) | 19.31 mm × 6.35 mm |
| CD54HC151F3A | CDIP (16) | 24.38 mm × 6.92 mm |
Functional Diagram