SCHS180D November 1997 – July 2022 CD54HC365 , CD54HC366 , CD54HCT365 , CD74HC365 , CD74HC366 , CD74HCT365
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 4-1 CD54HC365, CD54HCT365, CD54HC366 (CERDIP) CD74HC365, CD74HCT365, CD74HC366
(PDIP, SOIC) Top View | PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | OE1 | I | Output Enable 1, Active Low |
| 2 | 1A | I | 1A Input |
| 3 | 1Y | O | 1Y Output |
| 4 | 2A | I | 2A Input |
| 5 | 2Y | O | 2Y Output |
| 6 | 3A | I | 3A Input |
| 7 | 3Y | O | 3Y Output |
| 8 | GND | — | Ground Pin |
| 9 | 4Y | O | 4Y Output |
| 10 | 4A | I | 4A Input |
| 11 | 5Y | O | 5Y Output |
| 12 | 5A | I | 5A Input |
| 13 | 6Y | O | 6Y Output |
| 14 | 6A | I | 6A Input |
| 15 | OE2 | I | Output Enable 2, Active Low |
| 16 | VCC | — | Power Pin |