SCHS136F August   1997  – February 2022 CD54HC85 , CD54HCT85 , CD74HC85 , CD74HCT85

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings (1)
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Specifications
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings(1)

MIN MAX UNIT
VCC Supply voltage –0.5 7 V
IIK Input diode current For VI < –0.5 V or VI > VCC + 0.5 V ±20 mA
IOK Output diode current For VO < –0.5 V or VO > VCC + 0.5 V ±20 mA
IO Output source or sink current per output pin For VO > –0.5 V or VO < VCC + 0.5 V ±25 mA
ICC Continuous current through VCC or GND ±50 mA
TJ Junction temperature 150 °C
Tstg Storage temperature range –65 150 °C
Lead temperature (Soldering 10s) (SOIC - lead tips only) 300 °C
Stresses above those listed in “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress only rating and operation of the device at these or any other conditions above those indicated in the operational sections of this specification is not implied.