SCHS306E January   2001  – November 2024 CD54AC05 , CD74AC05

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Description
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 ESD Ratings
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Thermal Information
    5. 4.5 Electrical Characteristics
    6. 4.6 Switching Characteristics, VCC = 1.5 V
    7. 4.7 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    8. 4.8 Switching Characteristics, VCC = 5 V ± 0.5 V
    9. 4.9 Operating Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • PW|14
  • BQA|14
  • N|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The 'AC05 devices contain six independent inverters. These devices perform the Boolean function Y = A. The open-drain outputs require pullup resistors to perform correctly, and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

Device Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2) BODY SIZE(3)
CD54AC05 J (CDIP, 14) 19.56mm × 7.9mm 19.56mm × 6.67mm
CD74AC05 BQA (WQFN, 14) 3mm × 2.5mm 3mm × 2.5mm
D (SOIC, 14) 8.65mm × 6mm 8.65mm × 3.91mm
N (PDIP, 14) 19.3mm × 9.4mm 19.3mm × 6.35mm
PW (TSSOP, 14) 5mm × 6.4mm 5mm × 4.4mm
For more information, see Mechanical, Packaging, and Orderable Information.
The package size (length × width) is a nominal value and includes pins, where applicable.
The body size (length × width) is a nominal value and does not include pins.
CD54AC05 CD74AC05 Logic Diagram, Each
                        Inverter (Positive Logic) Logic Diagram, Each Inverter (Positive Logic)