SCHS335A March 2003 – June 2025 CD54AC157 , CD74AC157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tPLH | A or B | Any Y | 106 | 97 | ns | ||
| tPHL | 106 | 97 | |||||
| tPLH | A//B | Any Y | 180 | 164 | ns | ||
| tPHL | 180 | 164 | |||||
| tPLH | G | Any Y | 169 | 154 | ns | ||
| tPHL | 169 | 154 | |||||