SCHS331A February 2003 – April 2024 CD74AC238
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CD74AC238 decoder/demultiplexer is designed for high-performance memory-decoding and data-routing applications that require very short propagation-delay times. In high-performance memory systems, this decoder can be used to minimize the effects of system decoding.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CD74AC238 | M (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm |