SCHS118D August 1997 – April 2021 CD54HC08 , CD74HC08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device contains four independent 2-input AND gates. Each gate performs the Boolean function Y = A ● B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD74HC08M | SOIC (14) | 8.70 mm × 3.90 mm |
CD74HC08E | PDIP (14) | 19.30 mm × 6.40 mm |
CD74HC08PW | TSSOP (14) | 5.00 mm × 4.40 mm |
CD54HC08F | CDIP (14) | 21.30 mm × 7.60 mm |