SCHS144D November 1998 – June 2021 CD54HC126 , CD74HC126
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device contains four independent buffers with 3-state outputs. Each gate performs the Boolean function Y = A in positive logic.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| CD74HC126M | SOIC (14) | 8.70 mm × 3.90 mm |
| CD74HC126E | PDIP (14) | 19.30 mm × 6.40 mm |
| CD54HC126F | CDIP (14) | 21.30 mm × 7.60 mm |
Functional pinout