SCHS155E November 1998 – May 2024 CD54HC164 , CD54HCT164 , CD74HC164 , CD74HCT164
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 6ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.
Figure 5-1 Voltage Waveforms,
Standard CMOS Inputs Pulse Duration
Figure 5-2 Voltage Waveforms,
Standard CMOS Inputs Setup and Hold Times
Figure 5-3 Voltage Waveforms,
TTL-Compatible CMOS Inputs Pulse Duration
Figure 5-4 Voltage Waveforms,
TTL-Compatible CMOS Inputs Setup and Hold Times