SCAS849H June 2007 – February 2024 CDCE913 , CDCEL913
PRODUCTION DATA
When the CDCE(L)913 is in crystal oscillator or in VCXO configuration, the internal capacitors require different internal capacitance. The following steps are recommended to switch to VCXO mode when the configuration for the on-chip capacitor is still set for XO mode. To center the output frequency to 0 ppm: