SLPS550C May 2015 – December 2019 CSD17484F4
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 99-mΩ, 30-V, N-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 920 | pC | |
Qgd | Gate Charge Gate-to-Drain | 75 | pC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 1.8 V | 170 | mΩ |
VGS = 2.5 V | 125 | |||
VGS = 4.5 V | 107 | |||
VGS = 8.0 V | 99 | |||
VGS(th) | Threshold Voltage | 0.85 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD17484F4 | 3000 | 7-Inch Reel | Femto (0402)
1.00-mm × 0.60-mm Land Grid Array (LGA) |
Tape and Reel |
CSD17484F4T | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | 12 | V |
ID | Continuous Drain Current(1) | 3.0 | A |
IDM | Pulsed Drain Current(1)(2) | 18 | A |
IG | Continuous Gate Clamp Current | 35 | mA |
Pulsed Gate Clamp Current(2) | 350 | ||
PD | Power Dissipation | 500 | mW |
V(ESD) | Human-Body Model (HBM) | 4 | kV |
Charged-Device Model (CDM) | 2 | ||
TJ,
Tstg |
Operating Junction,
Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 7.1 A,
L = 0.1 mH, RG = 25 Ω |
2.5 | mJ |