SLPS243G July   2010  – January 2017 CSD17507Q5A

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Community Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Q5A Package Dimensions
    2. 7.2 Recommended PCB Pattern
    3. 7.3 Recommended Stencil Opening
    4. 7.4 Q5A Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DQJ|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

Applications

  • Point-of-Load Synchronous Buck in Networking, Telecom and Computing Systems
  • Optimized for Control FET Applications

Description

This 30-V, 9-mΩ, SON 5-mm × 6-mm NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.

Top View
CSD17507Q5A P0093-01_LPS198.gif

.

.

Product Summary

TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 30 V
Qg Gate Charge Total (4.5 V) 2.8 nC
Qgd Gate Charge Gate-to-Drain 0.7 nC
RDS(on) Drain-to-Source On Resistance VGS = 4.5 V 11.8 mΩ
VGS = 10 V 9
VGS(th) Threshold Voltage 1.6 V

.

Device Information(1)

DEVICE MEDIA QTY PACKAGE SHIP
CSD17507Q5A 13-Inch Reel 2500 SON
5.00-mm × 6.00-mm
Plastic Package
Tape and Reel
CSD17507Q5AT 7-Inch Reel 250
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Absolute Maximum Ratings

TA = 25°C (unless otherwise stated) VALUE UNIT
VDS Drain-to-Source Voltage 30 V
VGS Gate-to-Source Voltage ±20 V
ID Continuous Drain Current 65 A
Continuous Drain Current (Silicon Limited), TC = 25°C 61
Continuous Drain Current(1) 14
IDM Pulsed Drain Current, TC = 25°C(2) 163 A
PD Power Dissipation(1) 3.1 W
Power Dissipation, TC = 25°C 39
TJ,
TSTG
Operating Junction,
Storage Temperature
–55 to 150 °C
EAS Avalanche Energy, Single Pulse
ID = 30 A, L = 0.1 mH, RG = 25 Ω
45 mJ
  1. Typical RθJA = 40°C/W on a 1-in2, 2-oz Cu pad on a
    0.06-in thick FR4 PCB.
  2. Max RθJC = 2°C/W, pulse duration ≤ 100 μs, duty cycle ≤ 1%.

RDS(on) vs VGS

CSD17507Q5A D007_SLPS243E.gif

Gate Charge

CSD17507Q5A D004_SLPS243E_FP.gif