SLPS367C October 2011 – March 2024 CSD18502KCS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This 40V, 2.4mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
![]() |
![]() |
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | 40 | V | |
| Qg | Gate Charge Total (10V) | 52 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 8.4 | nC | |
| RDS(on) | Drain-to-Source On Resistance | VGS = 4.5V | 3.3 | mΩ |
| VGS = 10V | 2.4 | mΩ | ||
| VGS(th) | Threshold Voltage | 1.8 | V | |
| Device | Package | Media | Qty | Ship |
|---|---|---|---|---|
| CSD18502KCS | TO-220 Plastic Package | Tube | 50 | Tube |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 40 | V |
| VGS | Gate-to-Source Voltage | ±20 | V |
| ID | Continuous Drain Current (Package limited) | 100 | A |
| Continuous Drain Current (Silicon limited), TC = 25°C | 212 | ||
| Continuous Drain Current (Silicon limited), TC = 100°C | 150 | ||
| IDM | Pulsed Drain Current (1) | 400 | A |
| PD | Power Dissipation | 259 | W |
| TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 175 | °C |
| EAS | Avalanche Energy, single pulse ID = 81A, L = 0.1mH, RG = 25Ω |
330 | mJ |
RDS(on) vs VGS |
Gate
Charge |