STATIC CHARACTERISTICS |
BVDSS |
Drain-to-Source Voltage |
VGS = 0 V, ID = 250 μA |
60 |
|
|
V |
IDSS |
Drain-to-Source Leakage Current |
VGS = 0 V, VDS = 48 V |
|
|
1 |
μA |
IGSS |
Gate-to-Source Leakage Current |
VDS = 0 V, VGS = 20 V |
|
|
100 |
nA |
VGS(th) |
Gate-to-Source Threshold Voltage |
VDS = VGS, ID = 250 μA |
1.5 |
1.8 |
2.2 |
V |
RDS(on) |
Drain-to-Source On Resistance |
VGS = 4.5 V, ID = 100 A |
|
4.2 |
5.3 |
mΩ |
VGS = 10 V, ID = 100 A |
|
3.3 |
4.2 |
mΩ |
gƒs |
Transconductance |
VDS = 30 V, ID = 100 A |
|
187 |
|
S |
DYNAMIC CHARACTERISTICS |
Ciss |
Input Capacitance |
VGS = 0 V, VDS = 30 V, ƒ = 1 MHz |
|
3900 |
4680 |
pF |
Coss |
Output Capacitance |
|
470 |
564 |
pF |
Crss |
Reverse Transfer Capacitance |
|
11 |
14 |
pF |
RG |
Series Gate Resistance |
|
|
1.3 |
2.6 |
Ω |
Qg |
Gate Charge Total (4.5 V) |
VDS = 30 V, ID = 100 A |
|
21 |
25 |
nC |
Qg |
Gate Charge Total (10 V) |
|
44 |
53 |
nC |
Qgd |
Gate Charge Gate-to-Drain |
|
6.9 |
|
nC |
Qgs |
Gate Charge Gate-to-Source |
|
10 |
|
nC |
Qg(th) |
Gate Charge at Vth |
|
7.3 |
|
nC |
Qoss |
Output Charge |
VDS = 30 V, VGS = 0 V |
|
52 |
|
nC |
td(on) |
Turn On Delay Time |
VDS = 30 V, VGS = 10 V, IDS = 100 A, RG = 0 Ω |
|
7.8 |
|
ns |
tr |
Rise Time |
|
5.3 |
|
ns |
td(off) |
Turn Off Delay Time |
|
24.2 |
|
ns |
tƒ |
Fall Time |
|
5.6 |
|
ns |
DIODE CHARACTERISTICS |
VSD |
Diode Forward Voltage |
ISD = 100 A, VGS = 0 V |
|
0.8 |
1 |
V |
Qrr |
Reverse Recovery Charge |
VDS= 30 V, IF = 100 A, di/dt = 300 A/μs |
|
127 |
|
nC |
trr |
Reverse Recovery Time |
|
57 |
|
ns |