SLPS608B August 2016 – February 2022 CSD23285F5
PRODUCTION DATA
This 29-mΩ, –12-V, P-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a significant reduction in footprint size.
Figure 3-1 Typical Part Dimensions| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | –12 | V | |
| Qg | Gate Charge Total (–4.5 V) | 3.2 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 0.48 | nC | |
| RDS(on) | Drain-to-Source On-Resistance | VGS = –1.5 V | 64 | mΩ |
| VGS = –1.8 V | 49 | |||
| VGS = –2.5 V | 38 | |||
| VGS = –4.5 V | 29 | |||
| VGS(th) | Threshold Voltage | –0.65 | V | |
| DEVICE | QTY | MEDIA | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD23285F5 | 3000 | 7-Inch Reel | Femto 1.53-mm × 0.77-mm SMD Leadless | Tape and Reel |
| CSD23285F5T | 250 |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | –12 | V |
| VGS | Gate-to-Source Voltage | –6 | V |
| ID | Continuous Drain Current(1) | –3.3 | A |
| Continuous Drain Current(2) | –5.4 | ||
| IDM | Pulsed Drain Current(1)(3) | –31 | A |
| PD | Power Dissipation(1) | 0.5 | W |
| Power Dissipation(2) | 1.4 | ||
| V(ESD) | Human-Body Model (HBM) | 4000 | V |
| Charged-Device Model (CDM) | 2000 | ||
| TJ, Tstg | Operating Junction, Storage Temperature | –55 to 150 | °C |
Figure 3-2 Top View