SLVSK71 February 2026 CSDM65295 , CSDM65295T
PRODUCTION DATA
The CSDM65295x family of devices are 2-phase smart power stage modules with high peak current capability. The device family is highly optimized design for use in high-power, high-density synchronous buck converter applications. This product family integrates the driver IC and power MOSFETs into one Pb-free monolithic design to complete the power stage switching function. There are VIN and VDD bypass capacitors integrated into the package for minimum loop inductance and improved ringing.
This combination produces high-current, high-efficiency, and high-speed switching capability in a small industry standard 9mm × 10mm × 5 mm footprint.
CSDM65295x integrates accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. This power stage module also includes cycle-by-cycle current limiting, over temperature and short circuit protection, and is designed to be compatible with TPS537xx series controllers.
| PART NUMBER | INTEGRATED INDUCTOR | PACKAGE SIZE(1) |
|---|---|---|
| CSDM65295 | Traditional inductor (VR) | LGA 9mm × 10mm x 5 mm |
| CSDM65295T | Coupled inductor (TLVR) |