SBASAX2A November 2023 – March 2024 DAC39RF10EF , DAC39RFS10EF
PRODUCTION DATA
The DAC39RF10EF and 'RFS10EF consists of a multi-Nyquist DAC core capable of direct transmission through the third Nyquist zone. The high output frequency capabilities are enabled by specific output switching waveforms that alter the output waveform, changing the frequency response of the DAC to enhance the DAC images in alternate Nyquist zones. The desired switching waveforms can be selected through the serial interface. A list of modes along with their properties and uses are provided in Table 7-1. The responses shown in this section do not consider the effect of the DAC analog bandwidth or external passive or active signal chain components.
| DAC OUTPUT MODE | PASSES DC | Optimal Frequency Range | PEAK OUTPUT POWER(1) | Other |
|---|---|---|---|---|
| Non-return-to-zero (NRZ) | Yes | 0 - FCLK/2 | 0 dBFS | |
| Return-to-zero (RTZ) | Yes | 0 - FCLK | –6 dBFS | |
| Radio Frequency (RF) | No | FCLK/2 - FCLK | –2.8 dBFS | |
| Dual Edge Sampling (DES) | Yes | 0 - FCLK | 0 dBFS | Duty cycle image at FCLK - FOUT |