SLASE30 October 2020 DAC43401-Q1 , DAC53401-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| STATIC PERFORMANCE | ||||||
| Resolution | DAC53401-Q1 | 10 | Bits | |||
| DAC43401-Q1 | 8 | |||||
| INL | Relative accuracy(1) | –1 | 1 | LSB | ||
| DNL | Differential nonlinearity(1) | –1 | 1 | LSB | ||
| Zero code error | Code 0d into DAC | 6 | 12 | mV | ||
| Internal VREF, gain = 4x, VDD = 5.5 V | 6 | 15 | ||||
| Zero code error temperature coefficient | ±10 | µV/°C | ||||
| Offset error(4) | –0.6 | 0.25 | 0.6 | %FSR | ||
| Offset error temperature coefficient(4) | ±0.0003 | %FSR/°C | ||||
| Gain error(4) | –0.5 | 0.25 | 0.5 | %FSR | ||
| Gain error temperature coefficient(4) | ±0.0008 | %FSR/°C | ||||
| Full scale error | 1.8 V ≤ VDD ≺ 2.7 V, code 1023d into DAC, no headroom |
–1 | 0.5 | 1 | %FSR | |
| 2.7 V ≤ VDD ≤ 5.5 V, code 1023d into DAC, no headroom |
–0.5 | 0.25 | 0.5 | |||
| Full scale error temperature coefficient | ±0.0008 | %FSR/°C | ||||
| OUTPUT CHARACTERISTICS | ||||||
| Output voltage | Reference tied to VDD | 0 | 5.5 | V | ||
| CL | Capacitive load(2) | RL = Infinite, phase margin = 30° | 1 | nF | ||
| RL = 5 kΩ, phase margin = 30° | 2 | |||||
| Load regulation | DAC at midscale, –10 mA ≤ IOUT ≤ 10 mA, VDD = 5.5 V |
0.4 | mV/mA | |||
| Short circuit current | VDD = 1.8 V, full-scale output shorted to AGND or zero-scale output shorted to VDD |
10 | mA | |||
| VDD = 2.7 V, full-scale output shorted to AGND or zero-scale output shorted to VDD |
25 | |||||
| VDD = 5.5 V, full-scale output shorted to AGND or zero-scale output shorted to VDD |
50 | |||||
| Output voltage headroom(1) | To VDD (DAC output unloaded, internal reference = 1.21 V), VDD ≥ 1.21 ☓ gain + 0.2 V | 0.2 | V | |||
| To VDD (DAC output unloaded, reference tied to VDD) |
0.8 | %FSR | ||||
| To VDD (ILOAD = 10 mA at VDD = 5.5 V, ILOAD = 3 mA at VDD = 2.7 V, ILOAD = 1 mA at VDD = 1.8 V), DAC code = full scale | 10 | |||||
| VOUT dc output impedance | DAC output enabled and DAC code = midscale | 0.25 | Ω | |||
| DAC output enabled and DAC code = 4d | 0.25 | |||||
| DAC output enabled and DAC code = 1016d | 0.26 | |||||
| ZO | VFB dc output impedance(3) | DAC output enabled, DAC reference tied to VDD (gain = 1x) or internal reference (gain = 1.5x or 2x) | 160 | 200 | 240 | kΩ |
| DAC output enabled, internal VREF, gain = 3x or 4x | 192 | 240 | 288 | |||
| VOUT + VFB dc output leakage(2) | At startup, measured when DAC output is disabled and held at VDD / 2 for VDD = 5.5 V | 5 | nA | |||
| Power supply rejection ratio (dc) | Internal VREF, gain = 2x, DAC at midscale; VDD = 5 V ±10% |
0.25 | mV/V | |||
| DYNAMIC PERFORMANCE | ||||||
| tsett | Output voltage settling time | 1/4 to 3/4 scale and 3/4 to 1/4 scale settling to 10%FSR, VDD = 5.5 V | 8 | µs | ||
| 1/4 to 3/4 scale and 3/4 to 1/4 scale settling to 10%FSR, VDD = 5.5 V, internal VREF, gain = 4x | 12 | |||||
| Slew rate | VDD = 5.5 V | 1 | V/µs | |||
| Power-on glitch magnitude | At startup (DAC output disabled), RL = 5 kΩ, CL = 200 pF |
75 | mV | |||
| At startup (DAC output disabled), RL = 100 kΩ | 200 | |||||
| Output enable glitch magnitude | DAC output disabled to enabled (DAC registers at zero scale, RL = 100 kΩ | 250 | mV | |||
| Vn | Output noise voltage (peak to peak) | 0.1 Hz to 10 Hz, DAC at midscale, VDD = 5.5 V | 34 | µVPP | ||
| Internal VREF, gain = 4x, 0.1 Hz to 10 Hz, DAC at midscale, VDD = 5.5 V | 70 | |||||
| Output noise density | Measured at 1 kHz, DAC at midscale, VDD = 5.5 V | 0.2 | µV/√Hz | |||
| Internal VREF, gain = 4x,, measured at 1 kHz, DAC at midscale, VDD = 5.5 V | 0.7 | |||||
| Power supply rejection ratio (ac)(3) | Internal VREF, gain = 4x, 200-mV 50 or 60 Hz sine wave superimposed on power supply voltage, DAC at midscale | –71 | dB | |||
| Code change glitch impulse | ±1 LSB change around mid code (including feedthrough) | 10 | nV-s | |||
| Code change glitch impulse magnitude | ±1 LSB change around mid code (including feedthrough) | 15 | mV | |||
| VOLTAGE REFERENCE | ||||||
| Initial accuracy | TA = 25°C | 1.212 | V | |||
| Reference output temperature coefficient(2) | 50 | ppm/°C | ||||
| EEPROM | ||||||
| Endurance | –40°C ≤ TA ≤ +85°C | 20000 | Cycles | |||
| TA > 85°C | 1000 | |||||
| Data retention(2) | TA = 25°C | 50 | Years | |||
| EEPROM programming write cycle time(2) | 10 | 20 | ms | |||
| DIGITAL INPUTS | ||||||
| Digital feedthrough | DAC output static at midscale, fast mode plus, SCL toggling | 20 | nV-s | |||
| Pin capacitance | Per pin | 10 | pF | |||
| POWER | ||||||
| Load capacitor - CAP pin(2) | 0.5 | 15 | µF | |||
| IDD | Current flowing into VDD | Normal mode, DACs at full scale, digital pins static | 0.5 | 0.8 | mA | |
| DAC power-down, internal reference power down | 80 | µA | ||||