SLASF07 September   2023 DAC43901-Q1 , DAC43902-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Revision History
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: Comparator Mode
    6. 6.6  Electrical Characteristics: General
    7. 6.7  Timing Requirements: I2C Standard Mode
    8. 6.8  Timing Requirements: I2C Fast Mode
    9. 6.9  Timing Requirements: I2C Fast-Mode Plus
    10. 6.10 Timing Requirements: SPI Write Operation
    11. 6.11 Timing Requirements: SPI Read and Daisy Chain Operation (FSDO = 0)
    12. 6.12 Timing Requirements: SPI Read and Daisy Chain Operation (FSDO = 1)
    13. 6.13 Timing Requirements: PWM Output
    14. 6.14 Timing Diagrams
    15. 6.15 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Smart Digital-to-Analog Converter (DAC) Architecture
      2. 7.3.2 Threshold DAC
        1. 7.3.2.1 Voltage Reference and DAC Transfer Function
        2. 7.3.2.2 Power-Supply as Reference
        3. 7.3.2.3 Internal Reference
        4. 7.3.2.4 External Reference
      3. 7.3.3 Programming Interface
      4. 7.3.4 Nonvolatile Memory (NVM)
        1. 7.3.4.1 NVM Cyclic Redundancy Check (CRC)
          1. 7.3.4.1.1 NVM-CRC-FAIL-USER Bit
          2. 7.3.4.1.2 NVM-CRC-FAIL-INT Bit
      5. 7.3.5 Power-On Reset (POR)
      6. 7.3.6 External Reset
      7. 7.3.7 Register-Map Lock
    4. 7.4 Device Functional Modes
      1. 7.4.1 Comparator Mode
      2. 7.4.2 PWM Fade-In Fade-Out Mode
      3. 7.4.3 Sequential Turn-Indicator Animation Mode
    5. 7.5 Programming
      1. 7.5.1 SPI Programming Mode
      2. 7.5.2 I2C Programming Mode
        1. 7.5.2.1 F/S Mode Protocol
        2. 7.5.2.2 I2C Update Sequence
          1. 7.5.2.2.1 Address Byte
          2. 7.5.2.2.2 Command Byte
        3. 7.5.2.3 I2C Read Sequence
    6. 7.6 Register Maps
      1. 7.6.1  NOP Register (address = 00h) [reset = 0000h]
      2. 7.6.2  DAC-x-VOUT-CMP-CONFIG Register (address = 15h, 03h)
      3. 7.6.3  COMMON-CONFIG Register (address = 1Fh)
      4. 7.6.4  COMMON-TRIGGER Register (address = 20h) [reset = 0000h]
      5. 7.6.5  COMMON-PWM-TRIG Register (address = 21h) [reset = 0000h]
      6. 7.6.6  GENERAL-STATUS Register (address = 22h) [reset = 00h, DEVICE-ID, VERSION-ID]
      7. 7.6.7  INTERFACE-CONFIG Register (address = 26h) [reset = 0000h]
      8. 7.6.8  STATE-MACHINE-CONFIG0 Register (address = 27h) [reset = 0003h]
      9. 7.6.9  SRAM-CONFIG Register (address = 2Bh) [reset = 0000h]
      10. 7.6.10 SRAM-DATA Register (address = 2Ch) [reset = 0000h]
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Sequential Turn Indicator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Logarithmic Fade-In Fade-Out
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Application Information

The DAC4390x-Q1 are a family of smart DACs that provide PWM-based logarithmic dimming. The DAC43902-Q1 provides four PWM outputs with configurable logarithmic fade-in time, and delays between each channel that can be used to create a sequential pattern for automotive turn-indicator lights. The DAC43901-Q1 provides two PWM outputs with a configurable fade-in and fade-out time applicable for automotive interior and exterior lighting. Both devices support an active-high GPI trigger to start the fade in of the PWM outputs. The DAC43902-Q1 also has a trigger output that can be used to cascade multiple DAC43902-Q1 devices. The PWM outputs are on the digital interface pins of the device. All the digital outputs are open drain; use external pullup resistors on these pins. The interface protocol is detected at power on, and the device locks to the protocol as long as VDD is on. In I2C mode, when allocating the I2C addresses in the system, consider the broadcast address as well. The I2C timeout can be enabled for robustness. SPI mode is three-wire by default. After the configuration is initially programmed, the MODE pin of the device is pulled high to enable the PWM outputs on the digital pins. The NVM available in these devices can be used to store the necessary configuration settings so that the devices can work in standalone mode without the need for a processor.