SLASEX2A April 2021 – December 2021 DAC53004 , DAC63004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tGPIHIGH | GPI high time(1) | 2 | µs | ||
| tGPILOW | GPI low time(1) | 2 | µs | ||
| tGPAWGD | LDAC falling edge to DAC update delay(4) | 2 | µs | ||
| tCS2LDAC | SYNC rising edge to LDAC falling edge | 1 | µs | ||
| tSTP2LDAC | I2C stop bit rising edge to LDAC falling edge | 1 | µs | ||
| tLDACW | LDAC low time | 2 | µs | ||