SLASEX3A March 2021 – December 2021 DAC43204 , DAC53204 , DAC63204
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To read any register the following command sequence must be used:
The broadcast address cannot be used for reading.
| S | MSB | … | R/W (0) | ACK | MSB | … | LSB | ACK | Sr | MSB | … | R/W (1) | ACK | MSB | … | LSB | ACK | MSB | … | LSB | ACK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADDRESS BYTE Section 7.5.2.2.1 |
COMMAND BYTE Section 7.5.2.2.2 |
Sr | ADDRESS BYTE Section 7.5.2.2.1 |
MSDB | LSDB | ||||||||||||||||
| From Controller | Target | From Controller | Target | From Controller | Target | From Target | Controller | From Target | Controller | ||||||||||||