SLASF71 December 2022 DAC53204W , DAC63204W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PMBus page address = 00h, 01h, 02h, 03h, PMBus register address = 01h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PMBUS-OPERATION-CMD-X | X | ||||||||||||||
R/W-00h | X-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | PMBUS-OPERATION-CMD-X | R/W | 00h | PMBus operation commands: 00h: Turn off 80h: Turn on A4h: Margin high, DAC output margins high to DAC-X-MARGIN-HIGH code 94h: Margin low, DAC output margins low to DAC-X-MARGIN-LOW code |
7-0 | X | X | 00h | Not applicable |