SLASF63 june 2023 DAC539E4W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | TIMEOUT-EN | X | FSDO-EN | X | SDO-EN | ||||||||||
X-0h | R/W-0h | X-0h | R/W-0h | X-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | X | X | 0h | Don't care. |
12 | TIMEOUT-EN | R/W | 0 | 0: I2C timeout
disabled. 1: I2C timeout enabled. |
11-3 | X | X | 0h | Don't care. |
2 | FSDO-EN | R/W | 0 | 0: Fast SDO disabled. 1: Fast SDO enabled. |
1 | X | X | 0 | Don't care. |
0 | SDO-EN | R/W | 0 | 0: SDO disabled. 1: SDO enabled. |