SLAS425D July 2004 – October 2021 DAC5662
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DAC5662 features two operating modes selected by the MODE pin, as shown in Table 7-1.
MODE PIN | Mode pin connected to DGND | Mode pin connected to DVDD |
Bus input | Single-bus interleaved mode, clock and write input equal for both DACs | Dual-bus mode, DACs operate independently |