SGLS387H July   2007  – August 2016 DAC5675A-SP

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
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
    5. 7.5 DC Electrical Characteristics (Unchanged After 100 kRad)
    6. 7.6 AC Electrical Characteristics (Unchanged After 100 kRad)
    7. 7.7 Digital Specifications (Unchanged After 100 kRad)
    8. 7.8 Electrical Characteristics
    9. 7.9 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Digital Inputs
      2. 8.3.2 Clock Input
      3. 8.3.3 Supply Inputs
      4. 8.3.4 DAC Transfer Function
      5. 8.3.5 Reference Operation
      6. 8.3.6 Analog Current Outputs
    4. 8.4 Device Functional Modes
      1. 8.4.1 Sleep Mode
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Definitions of Specifications and Terminology
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • QMLV (QML Class V) MIL-PRF-38535 Qualified, SMD 5962-07204
    • 5962-0720401VXC – Qualified over the Military Temperature Range (–55°C to 125°C)
    • 5962-0720402VXC – Qualified over Reduced Temperature Range (–55°C to 115°C) for Improved Dynamic Performance
  • High-Performance 52-Pin Ceramic Quad Flat Pack (HFG)
  • 400-MSPS Update Rate
  • LVDS-Compatible Input Interface
  • Spurious-Free Dynamic Range (SFDR) to Nyquist
    • 69 dBc at 70 MHz IF, 400 MSPS
  • W-CDMA Adjacent Channel Power Ratio (ACPR)
    • 73 dBc at 30.72 MHz IF, 122.88 MSPS
    • 71 dBc at 61.44 MHz IF, 245.76 MSPS
  • Differential Scalable Current Outputs: 2 to 20 mA
  • On-Chip 1.2-V Reference
  • Single 3.3-V Supply Operation
  • Power Dissipation: 660 mW at ƒCLK = 400 MSPS, ƒOUT = 20 MHz

2 Applications

  • Radiation Hardened Digital to Analog (DAC) Applications
  • Space Satellite RF Data Transmission
  • Cellular Base Transceiver Station Transmit Channel:
    • CDMA: WCDMA, CDMA2000, IS-95
    • TDMA: GSM, IS-136, EDGE/GPRS
    • Supports Single-Carrier and Multicarrier Applications
  • Engineering Evaluation (/EM) Samples are Available (1)
(1)
(1)These units are intended for engineering evaluation only. They are processed to a non-compliant flow (for example, no burn-in) and are tested to temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance on full MIL specified temperature range of –55°C to 125°C or operating life.

3 Description

The DAC5675A-SP is a radiation-tolerant, 14-bit resolution high-speed digital-to-analog converter (DAC) primarily suited for space satellite applications. The DAC5675A-SP is designed for high-speed digital data transmission in wired and wireless communication systems, high-frequency direct digital synthesis (DDS), and waveform reconstruction in test and measurement applications. The DAC5675A-SP has excellent SFDR at high intermediate frequencies, which makes it well suited for multicarrier transmission in TDMA and CDMA based cellular base transceiver stations (BTSs).

The DAC5675A-SP operates from a single supply voltage of 3.3 V. Power dissipation is 660 mW at ƒCLK = 400 MSPS, ƒOUT = 70 MHz. The DAC5675A-SP provides a nominal full-scale differential current output of 20 mA, supporting both single-ended and differential applications. The output current can be directly fed to the load with no additional external output buffer required. The output is referred to the analog supply voltage AVDD.

The DAC5675A-SP includes a low-voltage differential signaling (LVDS) interface for high-speed digital data input. LVDS features a low differential voltage swing with a low constant power consumption across frequency, allowing for high-speed data transmission with low noise levels (low electromagnetic interference (EMI)).

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DAC5675A-SP HFG (52 CQFP) 19.05 mm × 19.05 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

DAC5675A-SP fbdb_gls387.gif

4 Revision History

Changes from G Revision (August 2014) to H Revision

  • Updated supply voltage absolute maximum rating for AVDD to DVDD Go
  • Added sentence explaining AVDD and DVDD simultaneous rampGo
  • Added Receiving Notification of Documentation Updates and Community Resources sectionsGo

Changes from F Revision (January 2014) to G Revision

  • Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
  • Updated supply voltage absolute maximum ratings for AVDD to DVDD Go

Changes from E Revision (April 2013) to F Revision

  • Added /EM bullet to FeaturesGo
  • Deleted Ordering Information tableGo