SBAS337E April   2005  – March 2018 DAC7811

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Block Diagram
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
    6. 6.6 Typical Characteristics: VDD = 5 V
    7. 6.7 Typical Characteristics: VDD = 2.7 V
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Serial Interface
      2. 7.4.2 Input Shift Register
      3. 7.4.3 SYNC Interrupt (Stand-Alone Mode)
      4. 7.4.4 Daisy-Chain
      5. 7.4.5 Control Bits C3 to C0
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Unipolar Operation Using DAC7811
      2. 8.1.2 Bipolar Operation Using the DAC7811
      3. 8.1.3 Stability Circuit
      4. 8.1.4 Amplifier Selection
      5. 8.1.5 Programmable Current Source Circuit
    2. 8.2 Typical Application
      1. 8.2.1 Single Supply Unipolar Multiplying DAC
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resource
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The DAC7811 is a CMOS, 12-bit, current output digital-to-analog converter (DAC). This device operates from a 2.7-V to 5.5-V power supply, making it suitable for battery-powered and many other applications.

This DAC uses a double-buffered 3-wire serial interface that is compatible with SPI, QSPI™, MICROWIRE, and most DSP interface standards. In addition, a serial data out pin (SDO) allows for daisy-chaining when multiple devices are used. Data readback allows the user to read the contents of the DAC register via the SDO pin. On power-up, the internal shift register and latches are filled with zeroes and the DAC outputs are at zero scale.

The DAC7811 offers excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidth of 10 MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier.

The DAC7811 is available in a 10-lead VSSOP package.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
DAC7811 VSSOP (10) 3.00 mm 3.00 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.