SBVS014C August 2000 – August 2021 DCV010505 , DCV010505D , DCV010512 , DCV010512D , DCV010515 , DCV010515D , DCV011512D , DCV011515D , DCV012405 , DCV012415D
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Input voltage | 5-V input devices | 7 | V | ||
| 15-V input devices | 18 | ||||
| 24-V input devices | 29 | ||||
| Lead temperature | PDIP package | Surface temperature of device body or pins (maximum 10 s) | 270 | °C | |
| Reflow solder temperature | SOP package | Surface temperature of device body or pins | 260 | °C | |
| Storage temperature, Tstg | –60 | 125 | °C | ||