DLPS284 December 2025 DLP3940S-Q1
ADVANCE INFORMATION
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| SUPPLY VOLTAGE RANGE | |||||
| VDD | Supply voltage for LVCMOS core logic Supply voltage for LPSDR low-speed interface (1)(2) | 1.71 | 1.8 | 1.95 | V |
| VDDI | Supply voltage for SubLVDS receivers (1)(2) | 1.71 | 1.8 | 1.95 | V |
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode (1)(2)(3) | 9.5 | 10 | 10.5 | V |
| VBIAS | Supply voltage for mirror electrode (1)(2) | 17.5 | 18 | 18.5 | V |
| VRESET | Supply voltage for micromirror electrode (1)(2) | –14.5 | –14 | –13.5 | V |
| | VDDI - VDD | | Supply voltage delta (absolute value) (1)(2)(4) | 0.3 | V | ||
| | VBIAS-VOFFSET | | Supply voltage delta (absolute value) (1)(2)(5) | 10.5 | V | ||
| | VBIAS - VRESET | | Supply voltage delta (absolute value) (1)(2)(6) | 33 | V | ||
| LPSDR INTERFACE | |||||
| VIH | High-level input voltage | 0.7 x VDD | V | ||
| VIL | Low-level input voltage | 0.3 x VDD | V | ||
| VIH(AC) | AC input high voltage | 0.8 × VDD | VDD + 0.3 | V | |
| VIL(AC) | AC input low voltage | –0.3 | 0.2 × VDD | V | |
| VHyst | Input Hysteresis | 0.1 × VDD | 0.4 × VDD | V | |
| fmax_LS | Clock frequency for low speed interface LS_CLK (7) | 108 | 120 | 130 | MHz |
| DCDIN | LSIF duty cycle distortion (LS_CLK) (7) | 44 | 56 | % | |
| SUBLVDS INTERFACE | |||||
| fmax_HS | Clock frequency for high-speed interface DCLK (8) | 600 | 720 | MHz | |
| DCDIN | LVDS duty cycle distortion (DCLK) | 48 | 52 | % | |
| | VID | | LVDS differential input voltage magnitude (8) | 150 | 250 | 350 | mV |
| VCM | Common mode voltage (8) | 700 | 900 | 1100 | mV |
| VSUBLVDS | SubLVDS voltage (8) | 525 | 1275 | mV | |
| ZIN | Internal differential termination resistance | 80 | 100 | 120 | Ω |
| TEMPERATURE DIODE | |||||
| ITEMP_DIODE | Max current source into Temperature Diode | 120 | µA | ||
| ENVIRONMENTAL | |||||
| TARRAY | Array temperature, long-term operation (9)(10)(11) | -40 | 105 | °C | |
| QAP-ILL | Window aperture illumination overfill (12)(13)(14) | 80 | mW/mm2 | ||
| ILLUMINATION | |||||
| ILLUV | Illumination power at wavelengths < 410 nm (9)(15) | 10 | mW/cm2 | ||