DLPS283 July 2025 DLP473NE
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| LPSDR | ||||||
| tf | Fall slew rate(2) | (80% to 20%) × VDD(5) | 0.25 | V/ns | ||
| tc | Cycle time LS_CLK(5) | 50% to 50% reference points(5) | 7.7 | 8.3 | ns | |
| tr | Rise slew rate(1) | (30% to 80%) × VDD(6) | 1 | 3 | V/ns | |
| tf | Fall slew rate(1) | (70% to 20%) × VDD(6) | 1 | 3 | V/ns | |
| tr | Rise slew rate(2) | (20% to 80%) × VDD(6) | 0.25 | V/ns | ||
| tW(H) | Pulse duration LS_CLK high | 50% to 50% reference points(5) | 3.1 | ns | ||
| tW(L) | Pulse duration LS_CLK low | 50% to 50% reference points(5) | 3.1 | ns | ||
| tWINDOW | Window time(1)(3) | Setup time + Hold time(5) | 3 | ns | ||
| tDERATING | Window time derating(1)(3) | For each 0.25V/ns reduction in slew rate below 1 V/ns(8) | 0.35 | ns | ||
| tsu | Setup time | LS_WDATA valid before LS_CLK(5) | 1.5 | ns | ||
| th | Hold time | LS_WDATA valid after LS_CLK(5) | 1.5 | ns | ||
| SubLVDS | ||||||
| tr | Rise slew rate | 20% to 80% reference points(7) | 0.7 | 1 | V/ns | |
| tf | Fall slew rate | 80% to 20% reference points(7) | 0.7 | 1 | V/ns | |
| tc | Cycle time D_CLK(9) | 50% to 50% reference points(9) | 1.35 | 1.39 | ns | |
| tW(H) | Pulse duration DCLK high | 50% to 50% reference points(9) | 0.7 | ns | ||
| tW(L) | Pulse duration DCLK low | 50% to 50% reference points(9) | 0.7 | ns | ||
| tsu | Setup time | DATA valid before D_CLK(9) | 0.17 | ns | ||
| th | Hold time | DATA valid after D_CLK(9) | 0.17 | ns | ||
| tWINDOW | Window time | Setup time + Hold time(9)(10) | 0.25 | ns | ||
| tPOWER | Power-up receiver(4) | 200 | ns | |||