DLPS163D April 2019 – December 2023 DLP660TE
PRODUCTION DATA
CAUTION: For reliable, long-term operation of the 0.66-inch UHD S610 DMD, it is critical to properly manage the layout and operation of the signals identified in the table below. For specific details and guidelines, refer to the PCB Design Requirements for TI DLP Standard TRP Digital Micromirror Devices application report before designing the board. |
PIN | TYPE | SIGNAL | DATA RATE | DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
DATA INPUTS | |||||
D_AN(0) | C7 | Input | 2xLVDS | LVDS pair for Data Bus A (15:0) | |
D_AP(0) | C8 | ||||
D_AN(1) | D4 | ||||
D_AP(1) | E4 | ||||
D_AN(2) | C5 | ||||
D_AP(2) | C4 | ||||
D_AN(3) | D6 | ||||
D_AP(3) | C6 | ||||
D_AN(4) | D8 | ||||
D_AP(4) | D7 | ||||
D_AN(5) | D3 | ||||
D_AP(5) | E3 | ||||
D_AN(6) | B3 | ||||
D_AP(6) | C3 | ||||
D_AN(7) | E11 | ||||
D_AP(7) | E10 | ||||
D_AN(8) | E6 | ||||
D_AP(8) | E5 | ||||
D_AN(9) | B10 | ||||
D_AP(9) | C10 | ||||
D_AN(10) | B8 | ||||
D_AP(10) | B9 | ||||
D_AN(11) | C13 | ||||
D_AP(11) | C14 | ||||
D_AN(12) | D15 | ||||
D_AP(12) | E15 | ||||
D_AN(13) | B12 | ||||
D_AP(13) | B13 | ||||
D_AN(14) | B15 | ||||
D_AP(14) | B16 | ||||
D_AN(15) | C16 | ||||
D_AP(15) | C17 | ||||
D_BN(0) | Y8 | Input | 2xLVDS | LVDS pair for Data Bus B (15:0) | |
D_BP(0) | Y7 | ||||
D_BN(1) | X4 | ||||
D_BP(1) | W4 | ||||
D_BN(2) | Z3 | ||||
D_BP(2) | Y3 | ||||
D_BN(3) | X6 | ||||
D_BP(3) | Y6 | ||||
D_BN(4) | X8 | ||||
D_BP(4) | X7 | ||||
D_BN(5) | X3 | ||||
D_BP(5) | W3 | ||||
D_BN(6) | W15 | ||||
D_BP(6) | X15 | ||||
D_BN(7) | W11 | ||||
D_BP(7) | W10 | ||||
D_BN(8) | W6 | ||||
D_BP(8) | W5 | ||||
D_BN(9) | AA9 | ||||
D_BP(9) | AA10 | ||||
D_BN(10) | Z8 | ||||
D_BP(10) | Z9 | ||||
D_BN(11) | Y13 | ||||
D_BP(11) | Y14 | ||||
D_BN(12) | Z10 | ||||
D_BP(12) | Y10 | ||||
D_BN(13) | Z12 | ||||
D_BP(13) | Z13 | ||||
D_BN(14) | Z15 | ||||
D_BP(14) | Z16 | ||||
D_BN(15) | Y16 | ||||
D_BP(15) | Y17 | ||||
D_CN(0) | C18 | Input | 2xLVDS | LVDS pair for Data Bus C (15:0) | |
D_CP(0) | C19 | ||||
D_CN(1) | A20 | ||||
D_CP(1) | A19 | ||||
D_CN(2) | L23 | ||||
D_CP(2) | K23 | ||||
D_CN(3) | C23 | ||||
D_CP(3) | B23 | ||||
D_CN(4) | G23 | ||||
D_CP(4) | H23 | ||||
D_CN(5) | H24 | ||||
D_CP(5) | G24 | ||||
D_CN(6) | B18 | ||||
D_CP(6) | B19 | ||||
D_CN(7) | C21 | ||||
D_CP(7) | B21 | ||||
D_CN(8) | D23 | ||||
D_CP(8) | E23 | ||||
D_CN(9) | D25 | ||||
D_CP(9) | C25 | ||||
D_CN(10) | L24 | ||||
D_CP(10) | K24 | ||||
D_CN(11) | K25 | ||||
D_CP(11) | J25 | ||||
D_CN(12) | B24 | ||||
D_CP(12) | A24 | ||||
D_CN(13) | D26 | ||||
D_CP(13) | C26 | ||||
D_CN(14) | G25 | ||||
D_CP(14) | F25 | ||||
D_CN(15) | K26 | ||||
D_CP(15) | J26 | ||||
D_DN(0) | Y18 | Input | 2xLVDS | LVDS pair for Data Bus D (15:0) | |
D_DP(0) | Y19 | ||||
D_DN(1) | AA20 | ||||
D_DP(1) | AA19 | ||||
D_DN(2) | N23 | ||||
D_DP(2) | P23 | ||||
D_DN(3) | Y23 | ||||
D_DP(3) | Z23 | ||||
D_DN(4) | U23 | ||||
D_DP(4) | T23 | ||||
D_DN(5) | T24 | ||||
D_DP(5) | U24 | ||||
D_DN(6) | Z18 | ||||
D_DP(6) | Z19 | ||||
D_DN(7) | Y21 | ||||
D_DP(7) | Z21 | ||||
D_DN(8) | X23 | ||||
D_DP(8) | W23 | ||||
D_DN(9) | X25 | ||||
D_DP(9) | Y25 | ||||
D_DN(10) | N24 | ||||
D_DP(10) | P24 | ||||
D_DN(11) | P25 | ||||
D_DP(11) | R25 | ||||
D_DN(12) | Z24 | ||||
D_DP(12) | AA24 | ||||
D_DN(13) | X26 | ||||
D_DP(13) | Y26 | ||||
D_DN(14) | U25 | ||||
D_DP(14) | V25 | ||||
D_DN(15) | P26 | ||||
D_DP(15) | R26 | ||||
DCLK_AN | B6 | Input | LVDS | LVDS pair for Data Clock A | |
DCLK_AP | B5 | ||||
DCLK_BN | Z6 | Input | LVDS | LVDS pair for Data Clock B | |
DCLK_BP | Z5 | ||||
DCLK_CN | G26 | Input | LVDS | LVDS pair for Data Clock C | |
DCLK_CP | F26 | ||||
DCLK_DN | U26 | Input | LVDS | LVDS pair for Data Clock D | |
DCLK_DP | V26 | ||||
DATA CONTROL INPUTS | |||||
SCTRL_AN | A10 | Input | LVDS | LVDS pair for Serial Control (Sync) A | |
SCTRL_AP | A9 | ||||
SCTRL_BN | Y4 | Input | LVDS | LVDS pair for Serial Control (Sync) B | |
SCTRL_BP | Y5 | ||||
SCTRL_CN | E24 | Input | LVDS | LVDS pair for Serial Control (Sync) C | |
SCTRL_CP | D24 | ||||
SCTRL_DN | W24 | Input | LVDS | LVDS pair for Serial Control (Sync) D | |
SCTRL_DP | X24 | ||||
DAD CONTROL INPUTS | |||||
RESET_ADDR(0) | R3 | Input | LVCMOS | Reset Driver Address Select. The bond pad connects to an internal pulldown circuit. | |
RESET_ADDR(1) | R4 | ||||
RESET_ADDR(2) | T3 | ||||
RESET_ADDR(3) | U2 | ||||
RESET_MODE(0) | P4 | Input | LVCMOS | Reset Driver Mode Select. The bond pad connects to an internal pulldown circuit. | |
RESET_MODE(1) | V3 | ||||
RESET_OEZ | R2 | Input | LVCMOS | Active low. Output Enable signal for an internal reset driver circuitry. Bond Pad connects to an internal pullup circuit | |
RESET_SEL(0) | P3 | Input | LVCMOS | Reset Driver Level Select. The bond pad connects to an internal pulldown circuit. | |
RESET_SEL(1) | V2 | ||||
RESET_STROBE | W8 | Input | LVCMOS | Rising edge on RESET_STROBE latches in the control signals. The bond pad connects to an internal pulldown circuit. | |
RESETZ | U4 | Input | LVCMOS | Active low. Places reset circuitry in known VOFFSET state. The bond pad connects to an internal pulldown circuit. | |
SCP CONTROL | |||||
SCPCLK | W17 | Input | LVCMOS | Serial communications port clock. SCPCLK is only active when SCPENZ goes low. The bond pad connects to an internal pulldown circuit. | |
SCPDI | W18 | Input | LVCMOS | Serial communications port data. Synchronous to the rising edge of SCPCLK. The bond pad connects to an internal pulldown circuit. | |
SCPENZ | X18 | Input | LVCMOS | Active low serial communications port enable. The bond pad connects to an internal pulldown circuit. | |
SCPDO | W16 | Output | LVCMOS | Serial communications port output | |
EXTERNAL REGULATOR SIGNALS | |||||
EN_BIAS | J4 | Output | LVCMOS | Active high. Enable signal for external VBIAS regulator | |
EN_OFFSET | H3 | Output | LVCMOS | Active high. Enable signal for external VOFFSET regulator | |
EN_RESET | J3 | Output | LVCMOS | Active high. Enable signal for external VRESET regulator | |
OTHER SIGNALS | |||||
RESET_IRQZ | U3 | Output | LVCMOS | Active low. Output interrupt to DLP controller (ASIC) | |
TEMP_PLUS | E16 | Analog | Temperature sensor diode anode(1) | ||
TEMP_MINUS | E17 | Analog | Temperature sensor diode cathode (1) | ||
POWER | |||||
VBIAS | A5, A6, A7 | Power | Power supply for positive bias level of micromirror reset signal | ||
VCC | A8, B2, C1, D1, D10, D12, D19, E1, E19, E20, E21, F1, K1, L1, M1, N1, P1,V1, W1, W19, W20, W21, X1, X10, X12, X19, Y1, Z1, Z2, AA2, AA8, | Power | Power supply for low voltage CMOS logic. Power supply for normal high voltage at micromirror address electrodes. Power supply for offset level during power down sequence | ||
VCCI | A11, A16, A17, A18, A21, A22, A23, AA11, AA16, AA17, AA18, AA21, AA22, AA23, | Power | Power supply for low voltage CMOS LVDS interface | ||
VOFFSET | A3, A4, A25, B26, L26, M26, N26, Z26, AA3, AA4, AA25 | Power | Power supply for high voltage CMOS logic. Power supply for stepped high voltage at micromirror address electrodes. Power supply for offset level of MBRST(15:0) | ||
VRESET | G1, H1, J1, R1, T1, U1 | Power | Power supply for the negative reset level of the micromirror reset signal | ||
VSS (Ground) | B4, B7, B11, B14, B17, B20, B22, B25, C2, C9, C20, C22, C24, D2, D5, D9, D11, D14, D18, D20, D21, D22, E2, E7, E9, E22, E25, E26, F4, F23, F24, H2, H4, H25, H26, J23, J24, K2, L2, L3, L4, L25, M2, M3, M4, M23, M24, M25, N2, N3, N25, P2,R23, R24, T2, T4, T25, T26, V4, V23, V24, W2, W7, W9, W22, W25, W26, X2, X5, X9, X11, X20, X21, X22, Y2, Y9, Y20, Y22, Y24, Z4, Z7, Z11, Z14, Z17, Z20, Z22, Z25 | Ground | Common return for all power | ||
RESERVED SIGNALS | |||||
RESERVED_PFE | E18 | Ground | Connect to ground on the printed circuit board (PCB). The bond pad connects to an internal pulldown circuit. | ||
RESERVED_TM | G4 | Ground | Connect to ground on the printed circuit board (PCB). The bond pad connects to an internal pulldown circuit. | ||
RESERVED_TP0 | E8 | Input | Do not connect on the printed circuit board (PCB). | ||
RESERVED_TP1 | J2 | Input | Do not connect on the printed circuit board (PCB). | ||
RESERVED_TP2 | G2 | Input | Do not connect on the printed circuit board (PCB). | ||
RESERVED_BA | N4 | Output | Do not connect on the printed circuit board (PCB). | ||
RESERVED_BB | K4 | Output | Do not connect on the printed circuit board (PCB). | ||
RESERVED_BC | X17 | Output | Do not connect on the printed circuit board (PCB). | ||
RESERVED_BD | D17 | Output | Do not connect on the printed circuit board (PCB). |