DLPS221C September   2021  – March 2024 DLP780TE

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Storage Conditions
    3. 5.3  ESD Ratings
    4. 5.4  Recommended Operating Conditions
    5.     11
    6. 5.5  Thermal Information
    7. 5.6  Electrical Characteristics
    8. 5.7  Timing Requirements
    9.     15
    10. 5.8  System Mounting Interface Loads
    11.     17
    12. 5.9  Micromirror Array Physical Characteristics
    13.     19
    14. 5.10 Micromirror Array Optical Characteristics
    15.     21
    16. 5.11 Window Characteristics
    17. 5.12 Chipset Component Usage Specification
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power Interface
      2. 6.3.2 Timing
    4. 6.4 Device Functional Modes
    5. 6.5 Optical Interface and System Image Quality Considerations
      1. 6.5.1 Numerical Aperture and Stray Light Control
      2. 6.5.2 Pupil Match
      3. 6.5.3 Illumination Overfill
    6. 6.6 Micromirror Array Temperature Calculation
    7. 6.7 Micromirror Power Density Calculation
    8. 6.8 Window Aperture Illumination Overfill Calculation
    9. 6.9 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 6.9.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 6.9.2 Landed Duty Cycle and Useful Life of the DMD
      3. 6.9.3 Landed Duty Cycle and Operational DMD Temperature
      4. 6.9.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Temperature Sensor Diode
    4. 7.4 Power Supply Recommendations
      1. 7.4.1 DMD Power Supply Requirements
      2. 7.4.2 DMD Power Supply Power-Up Procedure
      3. 7.4.3 DMD Power Supply Power-Down Procedure
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
        1. 7.5.2.1 Layers
        2. 7.5.2.2 Impedance Requirements
        3. 7.5.2.3 Trace Width, Spacing
          1. 7.5.2.3.1 Voltage Signals
  9. Device and Documentation Support
    1. 8.1 Third-Party Products Disclaimer
    2. 8.2 Device Support
      1. 8.2.1 Device Nomenclature
    3. 8.3 Device Markings
    4. 8.4 Documentation Support
      1. 8.4.1 Related Documentation
    5. 8.5 Receiving Notification of Documentation Updates
    6. 8.6 Support Resources
    7. 8.7 Trademarks
    8. 8.8 Electrostatic Discharge Caution
    9. 8.9 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Micromirror Array Optical Characteristics

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Micromirror tilt angle(2)(3)(4)(5) Landed state(1) 13.5 14.5 15.5 degrees
Micromirror crossover time(6) typical performance 3 µs
Micromirror switching time(7) typical performance 8 µs
Image performance (8) Bright pixel(s) in active area(9) Gray 10 screen(12) 0 micromirrors
Bright pixel(s) in the POM(9)(11) Gray 10 screen(12) 1
Dark pixel(s) in the active area(10) White screen(13) 4
Adjacent pixel(s)(16) Any screen 0
Unstable pixel(s) in active area(15) Any screen 0
Measured relative to the plane formed by the overall micromirror array.
Additional variation exists between the micromirror array and the package datums.
Represents the variation that can occur between any two individual micromirrors, located on the same device or located on different devices.
For some applications, it is critical to account for the micromirror tilt angle variation in the overall system optical design. With some system optical designs, the micromirror tilt angle variation within a device may result in perceivable non-uniformities in the light field reflected from the micromirror array. With some system optical designs, the micromirror tilt angle variation between devices may result in colorimetry variations, system efficiency variations or system contrast variations.
Refer to Figure 5-11.
The time required for a micromirror to nominally transition from one landed state to the opposite landed state.
The minimum time between successive transitions of a micromirror.
Conditions of Acceptance: all DMD image performance returns are evaluated using the following projected image test conditions:
      Test set degamma shall be linear.
      Test set brightness and contrast shall be set to nominal.
      The diagonal size of the projected image shall be a minimum of 60 inches.
      The projections screen shall be 1× gain.
      The projected image shall be inspected from an 8-foot minimum viewing distance.
      The image shall be in focus during all image performance tests.
Bright pixel definition:  a single pixel or mirror that is stuck in the ON position and is visibly brighter than the surrounding pixels
Dark pixel definition: a single pixel or mirror that is stuck in the OFF position and is visibly darker than the surrounding pixels
POM definition: rectangular border of off-state mirrors surrounding the active area
Gray 10 screen definition: a full screen with RGB values set to R = 10/255, G = 10/255, B = 10/255
White screen definition:  a full screen with RGB values set to R=255/255, G = 255/255, B = 255/255
Adjacent pixel definition: Two or more stuck pixels sharing a common border or common point, also referred to as a cluster.
Unstable pixel definition: A single pixel or mirror that does not operate in sequence with parameters loaded into memory. The unstable pixel appears to be flickering asynchronously with the image.