DLPS292B July 2025 – March 2026 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| GPIO | SIGNAL NAME | DESCRIPTION |
|---|---|---|
| GPIO_00 | SSP1_SCLK (I) | SSP Target |
| GPIO_01 | SSP1_DI (I) | SSP Target |
| GPIO_02 | SSP1_DO (O) | SSP Target |
| GPIO_03 | SSP1_CSZ0 (I) | SSP Target |
| GPIO_04 | SSP1_CSZ1 (I) | SSP Target |
| GPIO_05 | SSP1_CSZ2 (I) | SSP Target |
| GPIO_06 | SSP1_BCSZ (I) | SSP Target |
| GPIO_07 | IIC1_SCL (B) | I2C Target |
| GPIO_08 | IIC1_SDA (B) | I2C Target |
| GPIO_09 | WPC_COLOR_SENSOR_VSYNC (O) | White Point Correction Sync |
| GPIO_10 | UART1_TXD (O) | |
| GPIO_11 | UART1_RXD (I) | |
| GPIO_12 | RC_CHARGE (O) | |
| GPIO_13 | LED_SEL0 (O) | |
| GPIO_14 | LED_SEL1 (O) | |
| GPIO_15 | General Purpose Input/Output | |
| GPIO_16 | General Purpose Input/Output | |
| GPIO_17 | General Purpose Input/Output | |
| GPIO_18 | General Purpose Input/Output | |
| GPIO_19 | General Purpose Input/Output | |
| GPIO_20 | General Purpose Input/Output | |
| GPIO_21 | 3D LR (I) | For 3D applications: Left or right 3D reference (left = 1, right = 0). To be provided by the host when a 3D command is not provided. Must transition in the middle of each frame (no closer than 1ms to the active edge of VSYNC) |
| GPIO_22 | General Purpose Input/Output | |
| GPIO_23 | LL_FAULT (O) | Fault signal used for status on system faults where command handling is not available |
| GPIO_24 | General Purpose Input/Output | |
| GPIO_25 | CMP_MSEL_0/THERM_PWR (O) | |
| GPIO_26 | CMP_PWM (O) | |
| GPIO_27 | CMP_OUT (I) | |
| GPIO_28 | LS_PWR (O) | |
| GPIO_29 | General Purpose Input/Output | |
| GPIO_30 | General Purpose Input/Output | |
| GPIO_31 | General Purpose Input/Output | |
| GPIO_32 | General Purpose Input/Output | |
| GPIO_33 | General Purpose Input/Output | |
| GPIO_34 | General Purpose Input/Output | |
| GPIO_35 | CAL_PWR (O) | |
| GPIO_36 | General Purpose Input/Output | |
| GPIO_37 | General Purpose Input/Output | |
| GPIO_38 | General Purpose Input/Output | |
| GPIO_39 | USB Select (O) | |
| GPIO_40 | 4 way XPR (O) | |
| GPIO_41 | 4 way XPR (O) | |
| GPIO_42 | 4 way XPR (O) | |
| GPIO_43 | 4 way XPR (O) | |
| GPIO_44 | 4 way XPR (O) | |
| GPIO_45 | 4 way XPR (O) | |
| GPIO_46 | 4 way XPR (O) | |
| GPIO_47 | 4 way XPR (O) | |
| GPIO_48 | 4 way XPR (O) | |
| GPIO_49 | 4 way XPR (O) | |
| GPIO_50 | 4 way XPR (O) | |
| GPIO_51 | 4 way XPR (O) |