SPRS956H March 2016 – November 2019 DRA722
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see Memory Subsystem chapter, EMIF Controller section in the device TRM.
NOTE
Dual rank support is not available on this device, but signal names are retained for consistency with the DRA7xx family of devices.
NOTE
ECC is not available on this device, but signal names are retained for consistency with the DRA7xx family of devices.
NOTE
The index number 1 which is part of the EMIF1 signal prefixes (ddr1_*) listed in Table 4-8, EMIF Signal Descriptions, column "SIGNAL NAME" not to be confused with DDR1 type of SDRAM memories.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| ddr1_csn0 | EMIF1 Chip Select 0 | O | AH23 |
| ddr1_csn1 | EMIF1 Chip Select 1 | O | AB16 |
| ddr1_cke | EMIF1 Clock Enable | O | AG22 |
| ddr1_ck | EMIF1 Clock | O | AG24 |
| ddr1_nck | EMIF1 Negative Clock | O | AH24 |
| ddr1_odt0 | EMIF1 On-Die Termination for Chip Select 0 | O | AE20 |
| ddr1_odt1 | EMIF1 On-Die Termination for Chip Select 1 | O | AC17 |
| ddr1_casn | EMIF1 Column Address Strobe | O | AC18 |
| ddr1_rasn | EMIF1 Row Address Strobe | O | AF20 |
| ddr1_wen | EMIF1 Write Enable | O | AH21 |
| ddr1_rst | EMIF1 Reset output (DDR3-SDRAM only) | O | AG21 |
| ddr1_ba0 | EMIF1 Bank Address | O | AF17 |
| ddr1_ba1 | EMIF1 Bank Address | O | AE18 |
| ddr1_ba2 | EMIF1 Bank Address | O | AB18 |
| ddr1_a0 | EMIF1 Address Bus | O | AD20 |
| ddr1_a1 | EMIF1 Address Bus | O | AC19 |
| ddr1_a2 | EMIF1 Address Bus | O | AC20 |
| ddr1_a3 | EMIF1 Address Bus | O | AB19 |
| ddr1_a4 | EMIF1 Address Bus | O | AF21 |
| ddr1_a5 | EMIF1 Address Bus | O | AH22 |
| ddr1_a6 | EMIF1 Address Bus | O | AG23 |
| ddr1_a7 | EMIF1 Address Bus | O | AE21 |
| ddr1_a8 | EMIF1 Address Bus | O | AF22 |
| ddr1_a9 | EMIF1 Address Bus | O | AE22 |
| ddr1_a10 | EMIF1 Address Bus | O | AD21 |
| ddr1_a11 | EMIF1 Address Bus | O | AD22 |
| ddr1_a12 | EMIF1 Address Bus | O | AC21 |
| ddr1_a13 | EMIF1 Address Bus | O | AF18 |
| ddr1_a14 | EMIF1 Address Bus | O | AE17 |
| ddr1_a15 | EMIF1 Address Bus | O | AD18 |
| ddr1_d0 | EMIF1 Data Bus | IO | AF25 |
| ddr1_d1 | EMIF1 Data Bus | IO | AF26 |
| ddr1_d2 | EMIF1 Data Bus | IO | AG26 |
| ddr1_d3 | EMIF1 Data Bus | IO | AH26 |
| ddr1_d4 | EMIF1 Data Bus | IO | AF24 |
| ddr1_d5 | EMIF1 Data Bus | IO | AE24 |
| ddr1_d6 | EMIF1 Data Bus | IO | AF23 |
| ddr1_d7 | EMIF1 Data Bus | IO | AE23 |
| ddr1_d8 | EMIF1 Data Bus | IO | AC23 |
| ddr1_d9 | EMIF1 Data Bus | IO | AF27 |
| ddr1_d10 | EMIF1 Data Bus | IO | AG27 |
| ddr1_d11 | EMIF1 Data Bus | IO | AF28 |
| ddr1_d12 | EMIF1 Data Bus | IO | AE26 |
| ddr1_d13 | EMIF1 Data Bus | IO | AC25 |
| ddr1_d14 | EMIF1 Data Bus | IO | AC24 |
| ddr1_d15 | EMIF1 Data Bus | IO | AD25 |
| ddr1_d16 | EMIF1 Data Bus | IO | V20 |
| ddr1_d17 | EMIF1 Data Bus | IO | W20 |
| ddr1_d18 | EMIF1 Data Bus | IO | AB28 |
| ddr1_d19 | EMIF1 Data Bus | IO | AC28 |
| ddr1_d20 | EMIF1 Data Bus | IO | AC27 |
| ddr1_d21 | EMIF1 Data Bus | IO | Y19 |
| ddr1_d22 | EMIF1 Data Bus | IO | AB27 |
| ddr1_d23 | EMIF1 Data Bus | IO | Y20 |
| ddr1_d24 | EMIF1 Data Bus | IO | AA23 |
| ddr1_d25 | EMIF1 Data Bus | IO | Y22 |
| ddr1_d26 | EMIF1 Data Bus | IO | Y23 |
| ddr1_d27 | EMIF1 Data Bus | IO | AA24 |
| ddr1_d28 | EMIF1 Data Bus | IO | Y24 |
| ddr1_d29 | EMIF1 Data Bus | IO | AA26 |
| ddr1_d30 | EMIF1 Data Bus | IO | AA25 |
| ddr1_d31 | EMIF1 Data Bus | IO | AA28 |
| ddr1_ecc_d0 | EMIF1 ECC Data Bus | IO | W22 |
| ddr1_ecc_d1 | EMIF1 ECC Data Bus | IO | V23 |
| ddr1_ecc_d2 | EMIF1 ECC Data Bus | IO | W19 |
| ddr1_ecc_d3 | EMIF1 ECC Data Bus | IO | W23 |
| ddr1_ecc_d4 | EMIF1 ECC Data Bus | IO | Y25 |
| ddr1_ecc_d5 | EMIF1 ECC Data Bus | IO | V24 |
| ddr1_ecc_d6 | EMIF1 ECC Data Bus | IO | V25 |
| ddr1_ecc_d7 | EMIF1 ECC Data Bus | IO | Y26 |
| ddr1_dqm0 | EMIF1 Data Mask | O | AD23 |
| ddr1_dqm1 | EMIF1 Data Mask | O | AB23 |
| ddr1_dqm2 | EMIF1 Data Mask | O | AC26 |
| ddr1_dqm3 | EMIF1 Data Mask | O | AA27 |
| ddr1_dqm_ecc | EMIF1 ECC Data Mask | O | V26 |
| ddr1_dqs0 | Data strobe 0 input/output for byte 0 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | AH25 |
| ddr1_dqsn0 | Data strobe 0 invert | IO | AG25 |
| ddr1_dqs1 | Data strobe 1 input/output for byte 1 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | AE27 |
| ddr1_dqsn1 | Data strobe 1 invert | IO | AE28 |
| ddr1_dqs2 | Data strobe 2 input/output for byte 2 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | AD27 |
| ddr1_dqsn2 | Data strobe 2 invert | IO | AD28 |
| ddr1_dqs3 | Data strobe 3 input/output for byte 3 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | Y28 |
| ddr1_dqsn3 | Data strobe 3 invert | IO | Y27 |
| ddr1_dqs_ecc | EMIF1 ECC Data strobe input/output. This signal is output to the EMIF1 memory when writing and input when reading. | IO | V27 |
| ddr1_dqsn_ecc | EMIF1 ECC Complementary Data strobe | IO | V28 |
| ddr1_vref0 | Reference Power Supply EMIF1 | A | Y18 |