SPRS989F December 2016 – December 2018 DRA74P , DRA75P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| IP | Duty Cycle | Voltage Domain | Voltage (V) (max) | Frequency (MHz) (max) | Tj(°C) | POH |
|---|---|---|---|---|---|---|
| Arm | 70% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(3) | 20000 |
| 30% | vdd_mpu | Retention | 0 | |||
| 40% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(3) | 20000 | |
| 60% | vdd_mpu | OPP_HIGH | 1000 | |||
| 55% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(3) | 20000 | |
| 45% | vdd_mpu | OPP_NOM | 1000 | |||
| 100% | vdd_mpu | OPP_HIGH | 1176 | Automotive Profile(3) | 20000 | |
| 100% | vdd_mpu | OPP_NOM | 1000 | Automotive Profile(3) | 20000 | |
| Others(4) | 100% | All | All Support OPPs | Automotive Profile(3) | 20000 | |